??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Aircomp
Description
Line SIM150 - Integrated multipole system
Bill of material
SM1502025AVA14-VA14
PROD
Product
Valves Battery line 150
TPN
Total number of valve stations
EC
Electric connection
SUB-D 25 pin
PSPC
Pneumatic supply: possible configurations
LEP
LEFT end plate
G3/8
DEP
RIGHT end plate
Closed
PAS
Pilot air supply
Internal
V1
Valve 1
FUNC1
Function 1
5/2 monostable
CONN1
Connection 1
G1/4"
V2
Valve 2
FUNC2
Function 2
5/2 monostable
CONN2
Connection 2
G1/4"
D1
Diaphragm plug 1
V3
Valve 3
FUNC3
Function 3
CONN3
Connection 3
V4
Valve 4
FUNC4
Function 4
CONN4
Connection 4
D2
Diaphragm plug 2
V5
Valve 5
FUNC5
Function 5
CONN5
Connection 5
V6
Valve 6
FUNC6
Function 6
CONN6
Connection 6
D3
Diaphragm plug 3
V7
Valve 7
FUNC7
Function 7
CONN7
Connection 7
V8
Valve 8
FUNC8
Function 8
D4
Diaphragm plug 4
V9
Valve 9
FUNC9
Function 9
CONN9
Connection 9
V10
Valve 10
FUNC10
Function 10
CONN10
Connection 10
D5
Diaphragm plug 5
V11
Valve 11
FUNC11
Function 11
CONN11
Connection 11
V12
Valve 12
FUNC12
Function 12
CONN12
Connection 12
D6
Diaphragm plug 6
V13
Valve 13
FUNC13
Function 13
CONN13
Connection 13
V14
Valve 14
FUNC14
Function 14
CONN14
Connection 14
D7
Diaphragm plug 7
V15
Valve 15
FUNC15
Function 15
CONN15
Connection 15
V16
Valve 16
FUNC16
Function 16
CONN16
Connection 16
D8
Diaphragm plug 8
V17
Valve 17
FUNC17
Function 17
CONN17
Connection 17
V18
Valve 18
FUNC18
Function 18
CONN18
Connection 18
D9
Diaphragm plug 9
V19
Valve 19
FUNC19
Function 19
CONN19
Connection 19
V20
Valve 20
FUNC20
Function 20
CONN20
Connection 20
FIXING
Fixings
Catalog Info
Classification
CNS
Object Properties:
Type Code: SM1502025AVA14-VA14
Preview - Generation
Preview
Quotation
3D
2D